Multiple processes are used to produce liquefied natural gas (LNG), all of which involve refrigerating the gas and expanding it to turn it into a cryogenic liquid. Spills, leaks and subsequent explosion are risks in every operational step of LNG production, from compression and odorization to storage and distribution. While the cryogenic liquid is non-flammable, if LNG warms and vaporizes into the air, it could form a rising cloud of methane gas presenting an ignition risk. In a contained area, this could lead to an explosion. The presence of refrigerants also necessitates toxic gas detection in LNG facilities, to protect personnel from harm. Both gases and flames, such as butane, propane, and methane, must be detected at storage, compressor and filling areas. Due to the high flammability of the gas, fast and reliable detection is critical. Rosemount™ gas and flame detection solutions are ideal for monitoring and detecting gas leaks and flames at LNG facilities.