No image available
No image available
Your request is being processed.
Yarway-P-FIT200 float thermostatic

Yarway FIT200 Float and Thermostatic Steam Traps

Product Description

The FIT200 Series float and thermostatic steam traps are an excellent choice in process applications due to their adaptability to changes in process conditions and ability to remove air for optimal heat transfer.

Features

  • Respond quickly to sudden pressure and condensate load changes.
  • Condensate discharge temperature closely follows the saturation curve
  • Function is not impaired by high back pressure
  • Energy efficient
  • Simple construction
  • Excellent air handling
  • Inline repairable

Specifications

Technology
Mechanical (Float & Thermostatic)
Size
NPS 1/2, 3/4, 1 / DN 15, 20, 25
Maximum Temperature
FIT220: 500F / 260C
FIT230: 800F / 425C
FIT240: 800F / 425C
Sizes
NPS 1, 1-1/2, 2 (DN 25, 40, 50)
Maximum Pressure
465 psi / 32 bar
Capacity
Up to 50,000 lb/hr / 23,000 kg/hr
Connections
NPT, SWE, BSPT, 150RF, 300RF, 600RF, PN16, PN40
Materials
Ductile Iron, Carbon Steel, or Stainless Steel

Documents & Drawings