No image available
No image available
Your request is being processed.
AVENTICS-G502AK431477013

AVENTICS™ End plate, series 502 G502AK431477013

€ 129,70
QuickShip QuickShip
QTY:

Product Description

502 SERIES, VERTICAL END PLATE ASSY KIT,

Specifications

Compressed air connection input
G 3/8
Port exhaust
G 3/8
Scope of delivery
Left and right end plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
0.99 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Galvanized Steel

Documents & Drawings