No image available
No image available
Your request is being processed.
Tescom-CT7S-46

TESCOM™ Anderson Greenwood Instrumentation Series CT7 Gauge Siphon CT7S-46

QTY:

Product Description

Gauge Siphon screwed connetion

Specifications

Body Material
316SS
Connections
3/4" MNPT x 1/2" FNPT

Features

  • Cost savings of up to 50% against old style ‘pigtail’ siphon.
  • Compact design requires minimum space for installation.
  • Creates a condensate barrier between the live steam process line and the device. Low heat transfer coefficient provides a predictable temperature of the pressure measurement instrument.
  • Forms a barrier to prevent freezing of instruments on wet air lines and acts as a freeze protector for aqueous liquid service.
  • Immediate installation of piping without instruments during construction saves time.
  • Reduces gauge whip by enabling close coupling to process.

Documents & Drawings