TESCOM™ 56 Series Regulator

Product Description

56 Series provides accurate flow control that allows customers to have consistent injection rates over the life of the well. It is engineered for offshore chemical injection.

Specifications

Maximum Inlet Pressure
15,000 psig / 1034 bar
Outlet Pressure Ranges
200-15,000 psig / 13.8-1034 bar
(non-adjustable spring bias pressure: 175-200 psig / 12-13.8 bar)
Body Material
316 Stainless Steel, Nitronic 60
Seat Material
Main Valve: Vespel® SP1, 17-4 Stainless Steel
O-Rings
Kalrez®
Back-up Rings
CTFE, Teflon®
Remaining Parts
300 Series Stainless Steel, 17-4 Stainless Steel and Nitronic 60
Port Size & Type
56-2100, 56-2101: 3/8
56-2200, 56-2201: 1/4
Operating Temperature
-15°F to 165°F / -26°C to 74°C
Weight (approximate)
56-21XX: 18.26 lbs / 8.28 kg
56-22XX: 9.09 lbs / 4.12 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Accurate and consistent flow control reduces the risk of flow assurance issues from over and under injection
  • High-quality piston-sensed components for longevity in offshore applications reduce maintenance costs and unplanned downtime
  • Alternative options for full automation of injection rate control with the addition of the ER5000

Documents & Drawings