Rosemount™ 0085 Pipe Clamp Temperature Sensor and 248 Rail Mount Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 248 Rail Mount Temperature Transmitter
Input
Single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA /HART® protocol
Housing
DIN rail mount
Diagnostics
Basic diagnostics including open/short sensor diagnostics
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, marine type, RoHS Compliant (Directive 2002/95/EC). See full specs for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 248 Rail Mount Temperature Transmitter
  • Standard transmitter meets common single point temperature measurement application requirements
  • One-year stability rating reduces maintenance costs
  • Open/short sensor diagnostics help detect issues in the sensor loop to ensure reliable performance
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Transmitter-sensor matching with Callendar-Van Dusen constants
  • Sleek form factor with thickness of 23.5 mm

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 248 Rail Mount Temperature Transmitter