No image available
No image available
Your request is being processed.
Rosemount-P-1500XA Gas Chromatograph

Rosemount™ 1500XA Gas Chromatograph

Product Description

The Rosemount 1500XA process gas chromatograph combines the proven analytical components of Emerson's field-mounted gas chromatographs with the larger oven capacity of a traditional air-bath oven design. This modular and scalable analyzer provides unmatched flexility and reliability within a single analyzer and can be configured for various process gas applications.

Specifications

Ports
Serial Communication Ports: Three termination blocks,configurable as RS-232, RS-422 or RS-485 and one D-sub(9-pin) port for PC connection
Input
Analog Inputs: Two standard inputs filtered with transient
Digital Inputs: Five inputs, user assignable, optically isolated,rated to 30 VDC @ 0.5 A
Output
Analog Outputs: Six isolated outputs, 4–20 mA
Digital Outputs: Five user-assignable outputs, Form C andelectro-mechanically isolated, 24V DC
Mounting
Wall-mount (standard); free-standing (optional)
Dimensions
127 cm H x 102 cm W x 61 cm D (50" H x 40" W x 24: D)
Certifications/Approvals
Class 1 Div. 2, Groups B, C, D with Z-Purge
Weight
Approximately 68 kg. (150 lbs.)

Features

  • Traditional air-bath oven design for maximum application flexibility
  • Dual Ethernet communications for connection to DCS systems and maintenance wide area networks using industry standard protocols
  • New XA valves, based on the reliable design of our line of superior 6-port chromatograph diaphragm valves.
  • Oven capacity for up to eight chromatograph valves and four detectors, up to two of which can be flame detectors
  • Choice of thermal conductivity flame ionization, and flame photometric detectors
  • Thermal conductivtity detector (TCD) sensitive down to very low parts-per-million levels
  • Storage of up to 2,500 chromatograms, including sample calibration and validation streams
  • 2 clocks allow up to 2 applications with different analysis cycle times to run simultaneously
  • Optional inter-column thermal conductivity (ITC) detectors
  • Parallel chromatography to break down complex analysis into simpler analysis trains to improve cycle times and ease of use

Documents & Drawings