Paine-P-310-38-520 HP and HT Transducer

Paine™ 310-38-520 High Pressure and Temperature Transducer

Product Description

The Paine™ 310-38-520 High Pressure and Temperature Transducer is a high pressure and high temperature sensor that provides real-time measurements in corrosive environments. This high precision transducer offers a mV/V nominal output with a total error band of ±0.02% of full scale. Engineered with a compact, all-welded, sealed construction, this rugged device is well-suited for downhole and drilling oil and gas pressure and temperature monitoring as well as other industrial applications.

Specifications

Measurement Range
Up to 35000 psia (2413 bar)
Operating Temperature
-40°F to 425°F (-40°C to 218°C)
Process Media
Compatible with alloy UNS NO7718 solution annealed and aged to a minimum hardness of 40HRC Inconel® 718
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal

Features

  • Provides real-time pressure and temperature measurement for enhanced control and monitoring
  • Available in a small, ½-in. diameter form factor
  • Rugged, all-welded, sealed construction performs well in highly corrosive environments
  • Engineered to measure pressures up to 35000 psi (2413 bar) for application adaptability
  • Customizable transducer options available for fit-for-use designs