Flexim-PIOX R500-C-S4 Process Refractometer Sensor

Flexim PIOX R500-*C-S4 Process Refractometer Sensor

Product Description

The Flexim PIOX R500-*C-S4 is the chemical design variant of the process refractometer sensor and offers a fully stainless-steel design. All wetted parts are 316 Ti (1.4571) grade steel with specialized FFKM gaskets. This makes it the ideal robust sensor for harsh chemical environments.

The R500 is ATEX and FM certified and available with long and short sensor heads for maximum flexibility in process integration, either by DIN or ANSI standard. For larger pipes and tanks the sensor can be directly mounted in a T-flange. In pipes 3 inches and smaller various flow cells are available offering connection via welding, screw connection or standard flange down to 3/8 inches.

Specifications

Measurement range
nD: 1.3... 1.7, °Brix: 0...100
Measurement uncertainty
nD: 0.0002 (corresponds to: 0.1 °Brix, 0.1 w%
Repeatability
nD: 0.00002 (corresponds to: 0.01 °Brix, 0.01 w%)
Process Wetted Materials
Stainless steel 316Ti (1.4571), FFKM gaskets, sapphire
Housing material
Stainless steel 304 (1.4301)
Operating temperature (fluid)
-20...+150 °C
Maximum fluid pressure
PN 16, on request PN 40
IP protection
IP67
Explosion protection / Approvals
NonEx, ATEX/IECEx Zone 0, FM Class I Division 1
Process connection
DIN/ANSI flange, flow cell

Features

  • Highly accurate.
  • Robust design with chemical grade steel, protected gaskets seats and FFKM gaskets.
  • Internal self-diagnostic tools for predictive and low maintenance efforts
  • ATEX/IECEx Zone 0, FM Class I Division 1 ratings.
  • ATEX/IECEx Zone 0, FM Class I Division 1 ratings.

Documents & Drawings