Flexim FLUXUS G831 Ultrasonic Gas Flow Meter for Hazardous Areas

Product Description

The Flexim FLUXUS G831 gas flow meter is a high-performing ultrasonic clamp-on meter specifically designed for the measurement of dynamic flows in the process industry. This sophisticated, versatile, and accurate gas flow meter has everything you need - faster processing capabilities, advanced diagnostics, bi-directional communication protocols, digital outputs and process inputs. The G831 offers ease of installation, retrofittable design, accuracy, and outstanding performance. ATEX, IECEx Zone 1 and FM Class I Division 1 approved, including explosion proof housing, compact design, and corrosion resistant transducers, the system' s mechanical stability and permanent contact with the pipe surface is assured.

Specifications

Fluid Type
All gases
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ± 1…2 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow channels
up to 2
Range
Flow Velocity Range: 0,01 to 35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I/Div. 1
FM Class 1/Div. 2
ATEX/IECEx Zone 1
INMETRO
NEPSI
PESO
KOSHA
Power supply
100-230VAC
20-32VDC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
1barg (15 psig) to unlimited
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive (optional Ex-ia)
4-20mA HART active/passive (optional Ex-ia)
pulse/frequency/binary
Input
Temperature (optional Ex-ia)
4..20mA (optional Ex-ia active)
Communication Protocol
Modbus RTU
BACnet MSTP
Profibus PA (optional Ex-ia)
Foundation Fieldbus (optional Ex-ia)
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Bi-directional flow measurement of liquids and gases.
  • Cost-effective: no pipe work, no process shut down, maintenance-free.
  • Zero-point stable and drift-free - carefully matched and temperature compensated transducers (fully ANSI / ASME compliant).
  • Retrofittable - no pipe modification required, no process shutdowns.
  • Maintenance-free - free of wear and tear and abrasion, not prone to clogging or corrosion, no fugitive emissions.
  • High tolerance to entrained solids and gas wetness.
  • Independent of pipe size, material, operating pressure, and gas composition.
  • Flexible configurable outputs.
  • Advanced Meter Verification.

Documents & Drawings