Flexim-FLUXUS G601 CA Energy Compressed Air Thermal Energy Meter

Flexim FLUXUS G601 CA Energy - Portable Non-intrusive Compressed Air and Thermal Energy Metering

Product Description

The FLUXUS G601 CA Energy is the perfect multi-tool for Energy Managers. It combines portable and non-intrusive flow and thermal energy measurement of compressed air, technical gases and liquids.

The ultrasonic transit time difference principle provides great dynamic flow ranges and is capable of detecting even the smallest leakage, starting at 0.01 m/s (0.03 ft/s) flow velocity. Surveys of compressed air systems, verification of consumptions and check metering have never been so simple.

The integrated thermal energy calculation complies with EN1434 requirements, and allows quick and easy installation in HVAC systems, chillers or cooling towers.

Specifications

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% MW. ±0.005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2% MW. ±0.005 m/s
Repeatability
0.15% MW. ±0.005 m/s
Range
Flow Velocity Range: 0.03 ... 75 ft/s for liquids
0.03 ... >100 ft/s for gases (dependent on pipe size)
Power Supply
Li-Ion, 7.2 V/4.5 Ah, > 14 hours operating time
Output
2 x current, 2 x binary
Input
2 x Pt1000, 2 x current

Features

  • Portable and non-intrusive flow and thermal energy metering of liquids, compressed air and technical gases.
  • Bi-directional and highly dynamic on compressed air.
  • Compressed air and gas measurement possible from 3 bar absolute upwards.
  • Portable, easy-to-use flow transmitter with 2 flow channels, multiple inputs / outputs and an integrated data logger with a serial interface.
  • Automatic loading of calibration data and transducer detection, reducing set-up times and providing precise, long-term stable results.
  • Li-Ion battery providing up to 25 hours of measurement operation.
  • Proven clamp-on technology, with transducers resistant to dust and humidity.
  • Probe for wall thickness measurement available.
  • Integrated data logger and powerful FluxDiag software for readout and reporting.

Documents & Drawings