Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Fisher DMA/AF is a variable-geometry, mechanically atomized, back-pressure-activated superheater interstage attemporator. It is designed for applications requiring control over moderate load fluctuations and high thermal cycling.
Optimized spray pattern with optional AF nozzle technology allows for a wide operating range to achieve optimal mixing and quick vaporization at all flowing conditions.
Nozzles can be easily removed, maintained, or replaced without having to replace the entire unit.
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
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.