No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-C407-10

Fisher™ C407-10 Series Internal Valves

Product Description

Designed for both trucks and stationary tanks, C407 Series Internal Valves can be used in vapor return lines, auxiliary liquid withdrawal lines (with Type P220-10 in-line adaptor), and as a main valve on small capacity pumping systems. This valve is standard with a WCC steel body for versatility and optional in stainless steel.

CAD Drawings and Models: Click Here

Features

  • Rapid equalization bleed area
  • Unique Serviceability Features
  • Excess Flow Closure
  • Back Check Feature
  • Spring loaded polytetrafluoroethylene (PTFE) stub shaft packing
  • PTFE wear pads Rulon® Bushings at critical wear points
  • Manual, Cable, or Air Open/Close valve actuators
  • Thermal Fusible links or plugs melt at 212 to 220°F / 100 to 104°C and allow valve closure in the event of a fire at the valve

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
Inlet: 1-1/4-inch MNPT
Outlet: 1-1/4-inch FNPT
Maximum Inlet Pressure
400 psig / 27.6 bar WOG
Temperature Capabilities
-20° to 150°F / -29° to 66°C
Approximate Weights
3 Pounds / 1 kg

Documents & Drawings