No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-EPSCPE100

PACSystems™ RSTi-EP CPE100 Standalone Controller

Product Description

Compact, high performance controller

Specifications

Part Number
EPSCPE100
Storage
1MB
I/O
2k Bits Discrete I/O, 32k Words for Analog I/O
Redundancy Support
Media Redundancy Protocol (MRP)
Ethernet Communications
SRTP Client/Server (Max 8 Connections), Modbus TCP/IP (Max 8 Connections), OPC-UA Server (Max 8 Clients), EDG (Max 16 Exchanges), PROFINET (Max 8 IO Devices)
USB
1x USB-A 2.0
Memory Card
Micro SD
Ethernet Port
1x 10/100, 1x 3-port switch 10/100
Other Interface
1x RS-232

Features

  • Extended operating temperature range, enhanced diagnostics
  • PACSystems Family Compatable
  • DIN rail mounted
  • Achilles Level 2 certification indicates that it meets industry standards for reliability and communications robustness
  • Achilles Level 2 certification indicates that it meets industry standards for reliability and communications robustness

Documents & Drawings