No image available
No image available
Your request is being processed.
DeltaV-P-SE4303T02

DeltaV™ Thermocouple/mV CHARM

Product Description

A Thermocouple / mV Characterization Module (CHARM) designed for a Thermocouple input or low level voltage source.

Specifications

Sensor Types: Thermocouple, mV
B, E, J, K, N, R, S, T, uncharacterized, Low level voltage source (±20 mV, ±50 mV, and ±100 mV)
Full Scale Signal Range
See Full Data Sheet
Repeatability
0.05% of span
Resolution
24-bit A/D converter / Depends upon the sensor type
Calibration
None required
Isolation
Each sensor galvanically isolated and factory tested to 1000 V DC
DC/50/60 Hz Common Mode Rejection
90dB
CHARM power req.
22 mA max @ 24 V DC
Cold junction compensation(CJC)
Accuracy ± 1.0°C, Range -40 to 85°C
Open Sensor Detection
Yes
CHARM Heat Dissipation
0.30 W
Accuracy
See full data sheet

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures