No image available
No image available
Your request is being processed.
Crosby-P-Style JCE

Crosby Style JCE Safety Relief Valve

Product Description

Crosby Style JCE Safety Relief Valves provide full overpressure protection for process systems at an affordable cost of ownership.

Features

  • Certified to BS6759 parts 1, 2 and 3 by SAFED.
  • A.D.Merkblatt (TUV Approval).
  • ASME Code Section VIII and Section XIII (National Board Approval), with “NB/UV” stamp.
  • Stoomwezen rules A1301.
  • UDT Poland.
  • Chinese SQL.
  • Australian standard AS1271.
  • Full lift maximum discharge capability.
  • Each valve individually tested and set.
  • Top un-wetted guiding giving unobstructed seat bore.
  • Positive re-seating with either resilient or stainless steel trim.
  • Comprehensive range of accessories.

Documents & Drawings