No image available
No image available
Your request is being processed.
AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

Products

Search
1-10 of 16 results for Products
:
€ 230,16
€ 235,15
€ 256,67
€ 261,61
€ 279,82
€ 283,15
€ 327,04
€ 328,67
€ 352,35
€ 349,44

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
€ 12,32
€ 13,12
€ 17,53
€ 24,44
€ 11,15
€ 11,53
€ 12,68
€ 13,00
€ 13,38
AVENTICS™ Round plug connector, Series CON-RD 1834484144
Cable Exit 1
straight
Electrical Connection Type 2
open cable ends
Number of Poles 2

Cable Option
with cable
availability
Same Day
Cable Exit 1
Electrical Connection Type 2
Number of Poles 2
Cable Option
availability
straight
open cable ends

with cable
Same Day
QuickShip
€ 22,58

Documents & Drawings