No image available
No image available
Your request is being processed.
AVENTICS-R480176452

AVENTICS™ Profile cylinder ISO 15552, Series PRA - inch R480176452

€ 216,24
QTY:

Product Description

PRA-DA-063-0050-1322111100000000000000-B

Specifications

Piston Ø
63 mm
Stroke
127 mm
Functional principle
Double-acting
Cushioning
Pneumatically
Magnetic piston
with magnetic piston
Environmental requirements
Industry standard, ATEX optional
Piston rod
single
Scraper
Standard
Pressure for determining piston forces
6,3 bar
Retracting piston force
1765 N
Extracting piston force
1960 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
3/8 NPT
Piston rod thread
3/4-16 UNF
Cushioning length
16.5 mm
Cushioning energy
27 J
Weight 0 mm stroke
1.42 kg
Weight +10 mm stroke
0.054 kg
Stroke max.
2500 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • 6 mm T-slots and 4 mm C-slots allow for a large number of sensors to be mounted easily, quickly and compactly
  • Available in piston diameters from 32 mm to 125 mm
  • Modular sealing system allows for adaptability
  • Advanced pneumatic end position cushioning
  • Additional elastic damping elements
  • Wide range of variants and accessories available in the configurator

Documents & Drawings