AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001052
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001052
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Cylinder housing consists of a continuous aluminium profile, with pressed in front and rear cover
Easy to clean design preventing the accumulation of dirt
Low length tolerance - up to 60% shorter than standard ISO profile cylinders, which makes the Series CCI (ISO 21287) ideally suited for compact machine designs
Simple sensor assembly along the complete cylinder lengths
Additional configurations possible - features such as special strokes, hollow piston rods, heat-resistant versions, or piston rod extensions can be selected – including documentation and CADs
Available in piston diameters from 16 mm to 100 mm