AVENTICS™ Front lube unit R412027884

€124.61
QTY:

Product Description

FRONT LUBE UNIT 032

Specifications

For series
CCL-IS
Piston Ø
32 mm
Working pressure min.
1.5 bar
Working pressure max
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Housing material
Aluminum, anodized
Piston rod seal
Polyester elastomer
Scraper
Polyester elastomer

Features

  • Ø 32 mm ... 320 mm
  • For series PRA, TRB, CCL-IS, IST