AVENTICS-R412027818

AVENTICS™ Rear eye, Series MP4-HD R412027818

€105.30
QTY:

Product Description

CM1-MP4-100-AL-FO-AN-ISO15552

Specifications

Version
Corrosion-resistant version, suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
100 mm
Material
Aluminum
Screws material
Stainless Steel

Documents & Drawings