AVENTICS-R412027802

AVENTICS™ Foot mounting MS1, Series CM1 R412027802

€18.34
QTY:

Product Description

CM1-MS1-040-ST-ZN-RPC-IS

Specifications

Version
Version: ISO-type
For series
RPC
Piston diameter
40 mm
Housing material
Galvanized Steel

Documents & Drawings