No image available
No image available
Your request is being processed.
AVENTICS-R412015587

AVENTICS™ Extension kit transition plate AES - AV03 R412015587

€92.12
QuickShip QuickShip
QTY:

Product Description

ADAPTER PLATE AES<->AV03

Specifications

Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Scope of delivery
Adapter plate incl. 2x sealings, 4x Screws, 1x Tie rod nut, 1x circuit board, 1x Extension circuit board
Housing material
Polyamide fiber-glass reinforced
Seal material
Natural rubber

Documents & Drawings