No image available
No image available
Your request is being processed.
AVENTICS-P502AB431813001

AVENTICS™ Blanking plate, series 502 P502AB431813001

€ 10,30
QTY:

Product Description

502 SERIES, BLANK STATION PLATE ASSY

Specifications

Scope of delivery
Blind plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Protection class
IP65
Weight
0.058 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Galvanized Steel

Documents & Drawings