AVENTICS-G501AK429465009

AVENTICS™ End plate, series 501 G501AK429465009

€235.40
QuickShip QuickShip
QTY:

Product Description

501 VERTICAL END PLATE KIT G1/8

Specifications

Compressed air connection input
G 1/8
Port exhaust
G 1/8
Scope of delivery
Left and right end plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
0.502 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Stainless Steel

Documents & Drawings