AVENTICS-2918540030

AVENTICS™ Nut for cylinder mounting, Series MR3 2918540030

€4.35
QTY:

Product Description

ISO8675-M16X1,5-A2-70

Specifications

Version
for cylinder mounting
For series
CSL-RD
Piston diameter
16 mm
Thread size
M16x1,5
Weight
0.02 kg
Housing material
Stainless Steel