AVENTICS-2701463000

AVENTICS™ Male threaded rods 2701463000

€7.81
QuickShip QuickShip
QTY:

Product Description

MOUNTING 2700/KHZ/SSI-63

Specifications

For series
KHZ and SSI with internal thread
Series
KHZ, SSI
Thread size
M10
Weight
0.05 kg
Housing material
Stainless Steel

Documents & Drawings