AVENTICS-1827001018

AVENTICS™ Foot mounting, long, Series MS9 1827001018

€27.32
QuickShip QuickShip
QTY:

Product Description

CM1-MS9-032-M2-A

Specifications

Version
long version
Piston diameter
32 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings