AVENTICS-1823120024

AVENTICS™ Bolts, AA4 1823120024

€6.79
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-080-M2-A

Specifications

Piston diameter
80 mm
Axle pivot Ø
16 mm
Weight
0.15 kg
Housing material
Steel

Documents & Drawings