No image available
No image available
Your request is being processed.
AVENTICS-1670540000

AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670540000

€270.93
QuickShip QuickShip
QTY:

Product Description

167-DA-050-0400-DM00SCWS0S

Specifications

Standards
ISO 6431
Piston Ø
50 mm
Stroke
400 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
8 bar
Retracting piston force
990 N
Extracting piston force
1180 N
Min. ambient temperature
-20 °C
Max. ambient temperature
75 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
G 1/4
Piston rod thread
M16x1,5
Cushioning length
17 mm
Weight 0 mm stroke
1.1 kg
Weight +10 mm stroke
0.042 kg
Stroke max.
1600 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
75 °C

Features

  • Ø 25 mm ... 100 mm
  • Max. stroke: 1500 mm
  • For high stroke frequencies and pulley applications
  • plug-in with tube nut / External thread

Documents & Drawings