AVENTICS™ Valve cover seal, Valve housing seal 0486715103

€8.42
QTY:

Product Description

581-ISO 1 LOWER

Specifications

Type
Valve housing seal, between housing and base plate
Weight
0.001 kg
Housing material
Nitrile rubber