The AVENTICS Series 503 is a line of pneumatic directional control valves with ultra-high flow ratings per valve size. This enables design and specifying engineers to use smaller, lower-cost valves and components that do more work with less air, energy, and cost. Designers can choose to generate greater speed of motion for their components using the same size valve. The 503 Series valves are designed to complement the benefits of AVENTICS G3 fieldbus electronics. When assembled together, original equipment manufacturers can leverage assemblies that combine ultra-high flow rates with ease of use, plus fieldbus technology that provides configurability, flexibility, and cost-effective I/O and distribution architecture. The compact 503 Series valves are ideal for automation and piloting applications across a wide range of automotive and tire, food and beverage, pharmaceutical, packaging equipment, and general machinery applications.
Recommended |
Activation
|
Electrically
|
Flow (L/M)
|
1200 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
7 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1200 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1200 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1200 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1000 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1000 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1000 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1000 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1400 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Activation
|
Electrically
|
Flow (L/M)
|
1400 l/min
|
Valve Pilot
|
External
|
DC operating voltage
|
-15% / +10%
|
availability
|
5 Day
|
Recommended |
Accessory Type
|
Kit
|
Quickship Available
|
QuickShip Everyday
|
Number of valve positions
|
|
availability
|
5 Day
|
Accessory Type
|
Plates
|
Quickship Available
|
QuickShip Everyday
|
Number of valve positions
|
|
availability
|
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
|
availability
|
5 Day
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
5 Day
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Number of valve positions
|
1
|
availability
|
5 Day
|
Configuration Files: for 580 CANopen-P580AECO1010A00 | AVENTICS
Configuration Files: for 580 DeviceNet-P580AEDN1010A00 | AVENTICS
Configuration Files: for 580 EtherCAT-P580AEEC1010A00 | AVENTICS
Configuration Files: for 580 EtherNet/IP DLR-P580AEED1010A00 | AVENTICS
Configuration Files: for 580 EtherNet/IP-P580AEEP1010A00| AVENTICS
Configuration Files: for 580 IO-Link-P580AELM1010A00 | AVENTICS
Configuration Files: for 580 Powerlink-P580AEPL1010A00 | AVENTICS
Configuration Files: for 580 Profibus DP-P580AEPT1010A00 | AVENTICS
Configuration Files: for 580 Profinet-P580AEPN1010A00 | AVENTICS
Configuration Files: for G3 CANopen-240-291| AVENTICS
Configuration Files: for G3 CC-Link IE Field-240-362| AVENTICS
Configuration Files: for G3 DeviceLogix-240-338| AVENTICS
Configuration Files: for G3 DeviceNet-240-180| AVENTICS
Configuration Files: for G3 EtherCAT-240-310 | AVENTICS
Configuration Files: for G3 EtherNet/IP-240-181| AVENTICS
Configuration Files: for G3 EtherNet/IP-DLR-240-325| AVENTICS
Configuration Files: for G3 Powerlink-240-309 | AVENTICS
Configuration Files: for G3 Profibus-DP-240-239| AVENTICS
Configuration Files: for G3 Profibus-DP-240-239| AVENTICS
Configuration Files: for G3 Profinet-240-240 | AVENTICS
European Catalog: Series 501 503 2005 2035 Elektropneumatische
European Catalog: Series 501 503 Baureihe
European Catalog: Series 503 Baureihe
European Catalog: Series 503 Schieberventil
European Catalog: Series 503 Schieberventil Indirekt
Katalog: Serie 503 Wegeventil | AVENTICS
European Instruction Manual: Series 503 Spool Valves Solenoid Air Operated
European Instruction Manual: Series 501 502 503 Pneumatic Valves Transfert Plates
Installationsanleitung: Pneumatic Valves 501-502-503-IM-515623-001
Installationsanleitung: Pneumatic Valves Line Mounted 503-IM-512934-001
Configuration Files: for 580 CANopen-P580AECO1010A00 | AVENTICS
Configuration Files: for 580 DeviceNet-P580AEDN1010A00 | AVENTICS
Configuration Files: for 580 EtherCAT-P580AEEC1010A00 | AVENTICS
Configuration Files: for 580 EtherNet/IP DLR-P580AEED1010A00 | AVENTICS
Configuration Files: for 580 EtherNet/IP-P580AEEP1010A00| AVENTICS
Configuration Files: for 580 IO-Link-P580AELM1010A00 | AVENTICS
Configuration Files: for 580 Powerlink-P580AEPL1010A00 | AVENTICS
Configuration Files: for 580 Profibus DP-P580AEPT1010A00 | AVENTICS
Configuration Files: for 580 Profinet-P580AEPN1010A00 | AVENTICS
Configuration Files: for G3 CANopen-240-291| AVENTICS
Configuration Files: for G3 CC-Link IE Field-240-362| AVENTICS
Configuration Files: for G3 DeviceLogix-240-338| AVENTICS
Configuration Files: for G3 DeviceNet-240-180| AVENTICS
Configuration Files: for G3 EtherCAT-240-310 | AVENTICS
Configuration Files: for G3 EtherNet/IP-240-181| AVENTICS
Configuration Files: for G3 EtherNet/IP-DLR-240-325| AVENTICS
Configuration Files: for G3 Powerlink-240-309 | AVENTICS
Configuration Files: for G3 Profibus-DP-240-239| AVENTICS
Configuration Files: for G3 Profibus-DP-240-239| AVENTICS
Configuration Files: for G3 Profinet-240-240 | AVENTICS
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Series 500 Valve Systems and G3 and 580 Electronics|AVENTICS
Brochure: Tire Manufacturing
Flyer: IIoT Applied Solutions for Discrete, Industrial & Hybrid Industries | ASCO - AVENTICS
Catalog: Series 503 Directional Valve | AVENTICS
Catalog: Series 503 Pneumatic Valve System | AVENTICS - Americas
Catalog: Series 503 Spool Valves - ISO 15407-1 | AVENTICS
Catalog: Series 503 Spool Valves - ISO 15407-1 | AVENTICS
Catalog: Series 503 Spool Valves | AVENTICS
European Catalog: Pneumatic Valve System Quick Selection | AVENTICS
European Catalog: Series 501-502-503 Pneumatic Valve System Quick Selection | AVENTICS
European Catalog: Series 502-503 pneumatic valve system - ISO 15407-1 and 15407-2 (M12) | AVENTICS
Folleto : Fabricación Neumáticos | Emerson
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Guia Seguridad Máquinas | AVENTICS - ASCO
Folleto: Sistemas de válvulas series 500 y G3 y Electronics 580 | AVENTICS
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Îlots de distribution, Séries 500 ; G3 ; 580 Electronique | AVENTICS
Brochure: Tire Manufacturing | Emerson
Brochure: Votre guide pour la sécurité des machines
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Guida alla Sicurezza Macchine | AVENTICS - ASCO
Brochure: Sistemi Valvole, Serie 500; G3; Elettronica 580|AVENTICS
Brochure: Soluzioni Pneumatiche | AVENTICS
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.