Flexim-WaveInjector Non-Intrusive Flow at Extreme Temperatures

Flexim WaveInjector Non-Intrusive Flow at Extreme Temperatures

Product Description

Flexim WaveInjector technology enables metering at extreme temperatures from -328°F up to 1166°F. Using patented technology, the Flexim WaveInjector thermally separates the ultrasonic transducers from the hot or cryogenic pipe, allowing permanent flow measurements at extreme pipe wall temperatures providing the ultimate competitive edge - in process control, process management, and environmental protection. The WaveInjector, along with the ultrasonic transducers, is simply installed on to the outer surface of the pipe, using coupling plates for a proper acoustic contact. This means, that there is no need to open the pipe - no drilling, and no process shut-down is required.

Specifications

System Configuration and Installation
For more detailed Information please download the Technical Specifications

Features

  • Increased operator and plant safety
  • Increased environmental compliance
  • Easier plant start-ups and upgrades
  • Increased profits due to tighter process control
  • Increased application flexibility
  • Decreased start-up, operating and maintenance costs
  • Decreased inventory costs for flowmeters and spare parts

Documents & Drawings