No image available
No image available
Your request is being processed.
AVENTICS-P-SVL

SolaHD™ SVL Series Power Supplies

Product Description

SVL Series power supplies are perfect for high volume, controlled environment applications where essential features are the only requirement. The DIN rail mounting capability provides quicker and easier installation while allowing for design flexibility. Some models are certified for Class I, Division 2 hazardous locations. Power supplies with single-phase input power supplies range from 15 to 480 Watts in 5, 12, 24 and 48 Volt combinations. Three-phase input power supplies are available with 24 Vdc output from 120 to 960 Watts.

Products

Search
1-10 of 14 results for Products
:

Specifications

Input Voltage, Single Phase
Nominal: 100-240 Vac. Range: 85-264 Vac
Input Voltage, Three Phase
Nominal: 3 x 400-500 Vac (3-phase)
Input Frequency
50/60 Hz
Operating Temperature
-20°C to +70°C
Output Power
Single phase: 15-480 Watts; Three phase: 120-960 Watts
Output Voltage Range
5, 12, 24, 48 Vdc (Three phase: 24 Vdc only)
Protection Circuit
Hiccup Mode
Diagnostic Indicator
Steady Green LED: DC OK
Mounting
DIN Rail
Warranty
Two year limited warranty

Features

  • cULus, cRUus, CE
  • Universal input, single-phase and three-phase models
  • Short circuit, over voltage, overload and over temperature protection
  • Power factor correction
  • Convection cooling
  • Select models are Class I, Division 2 certified for hazardous locations
  • LED to indicate DC OK and protection diagnostics
  • DC OK Relay for single-phase models 120 Watt and larger

Documents & Drawings