No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Appleton-P-PJ-Portable-Flood

Appleton™ ATX™ PJ Series Portable Floodlights

Product Description

ATX™ PJ Series Portable Floodlights are designed to illuminate industrial outdoor and indoor hazardous areas. These flameproof fixtures are ideal for use in Zones 1 and 2 and 21 and 22 in the oil and gas industry.

Features

  • Typical applications include aircraft manufacturing and maintenance facilities, refineries, chemical and petrochemical plants and where the permanent mounting of a fixture is not practical
  • PK22S lamp holder for 55 or 70 W H3 halogen lamp
  • Operates in any position
  • Installed on cradle to allow horizontal and vertical adjustment
  • Connection via two terminals 1 x 2.5 mm² (0.002 x 0.004 in²)
  • Internal earth connection 1 x 2.5 mm² (0.002 x 0.004 in²)
  • External earth connection 1 x 4 mm² (0.002 x 0.006 in²)
  • One M20 threaded rear entry

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Specific Wattages
55 and 70 Watt H3 Halogen
Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Standard Materials and Finishes
Gray painted aluminum alloy body, handle and bezel with sealed toughened glass lens and a plastic covering on the carrying handle

Documents & Drawings