No image available
No image available
Your request is being processed.
AMS-P-break away cable for AMS 2140

Break-away cable for AMS 2140

Product Description

Promote safety in the workplace by installing break-away safety cables on your AMS 2140 Machinery Health Analyzers. Safety connectors greatly reduce the likelihood of technicians and equipment being pulled into rotating machinery during route-based vibration monitoring. The cables are designed to withstand the harshest industrial environments.

Specifications

Cable Jacket Diameter
0.21 in / 5.33 mm
Cable Jacket Material
TPE
Conductor Style
Stranded ? 21 Strands 36 AWG
Conductor Material
Tin Plated Copper
Insulation Material
Polypropylene
Shield Type
Braid: 90% Minimum Coverage
Shield Material
Tinned Copper

Documents & Drawings