TESCOM™ VN Series Valve High Pressure

Product Description

VN Series high flow, bidirectional valve. Ideal for high pressure / high flow supply lines.

Specifications

Maximum Inlet Pressure
10,000 psig / 689 bar
Body Material
316 Stainless Steel
Seat Material
Vespel® SP1
O-Rings
Buna-N, Ethylene Propylene or Viton®
Back-up Ring
Teflon®
Wear Ring
PEEK
Grayloc Hubs
Nitronic 60
Remaining Parts
316 Stainless Steel, 17-4 Stainless Steel
Operating Temperature
-20°F to 165°F / -29°C to 74°C
Port Size & Type
1-1/2 Threaded Grayloc Hub
Flow Capacity
Cv = 20
Weight
35 lbs / 15.9 kg
Load Type
Hand
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Y-Pattern flow path
  • Low torque handknob
  • Replaceable soft seats
  • Grayloc hub connections are available