No image available
No image available
Your request is being processed.
Tescom-P-H1-STD

TESCOM™ Anderson Greenwood Instrumentation H1 Hand Valves (Standard)

Product Description

Designed for maximum system reliability, these valves are built for reliable, bubble-tight service with a variety of end connections, seat materials and stem packing, in 316 SS or CS and are available to meet NACE requirements

Products

Search
1-10 of 96 results for Products
:

Specifications

Materials
CS, 316 SS Monel®, Hastelloy®
Seats
Soft
Connections
1/4", 1/2" NPT
Pressure (max)
10000 psig (689 barg)
Temperature (min/max)
-70°F to 1000°F (-57°C to 538°C)

Features

  • Soft seat replaceable valve operates in dirty service with repetitive bubble-tight shutoff.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
  • Dust cover protects stem from lubricant contamination.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS stem prevents galling or freezing of stem threads. CS valves use a 303 SS stem for 'hard-to-soft' contact, to prevent galling.
  • Rolled stem and bonnet threads provide additional strength.
  • Mirror stem finish in the packing area provides smooth operation and extends packing life.
  • Straight-through flow path means high flow capacity, bi-directional flow and rodding capabilities.
  • Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile

Documents & Drawings