No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-565 Multiple Spot Temperature Sensor

Rosemount™ 565 Multiple Spot Temperature Sensor

Product Description

The Rosemount 565 Multiple Spot Temperature Sensor measures temperature with a number of Pt-100 spot elements placed at different heights to provide a tank temperature profile and an average temperature. Only fully immersed elements are used to determine product temperature. Each sensor is connected to a Rosemount 2240S Multi-input Temperature Transmitter.

Specifications

Accuracy
1/6 DIN Class B (standard), 1/10 DIN Class B (option).
Calibration option: Individually calibrated spot elements with four-wire connection enables ±0.025 °C (±0.045 °F) total sensor accuracy.
Element Type(s)
Pt-100 spot elements according to EN 60751.
Number of Spot Elements
Up to 16 RTD spot elements:
Three-wire common return or individual wiring.
Four-wire individual wiring.
Measurement Range
-50 to +250 °C (-58 to +482 °F)
Overall Length
Standard is 5-70 m (16.4-230 ft). Other lengths on request.
Protective Sheath
Stainless steel, AISI 316. Wall thickness 0.3 mm (0.012 in.). ∅= 1 in.

Features

  • Get custody transfer net volume accuracy with three- or four-wire multiple spot temperature sensors for bulk liquid storage tanks.
  • Improve accuracy with unique sensor calibration.
  • Measure liquid temperature with up to 16 spot elements.
  • Combine with integrated water level sensor (Rosemount 765 Multiple Spot Temperature and Water Level Sensor).
  • Select from a wide range of accessories such as anchor weights and vapor boots.

Documents & Drawings