Micro Motion™ G025M Coriolis Meter 1/4 Inch (DN6) 316L Stainless Steel and 1500 Transmitter

Specifications

Micro Motion™ G025M Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional), ±0.10% of rate (optional)
Mass flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Volume flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
0.25% of rate
Density accuracy (Liquid)
±0.005 g/cm³ (5.0 kg/m³)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Certifications/Approvals
CSA
IECEx
ATEX
Ingress Protection (IP 66/67), NEMA 4X
SIL 2 and SIL3
EMC Effects
NAMUR NE 80, NE 95, NE 132
Size
CL150 flange: 8.05" (20.4 cm)
Weight
CL150 flange: 8 lb (3.6 kg)
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

Micro Motion™ G025M Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel
  • Ultracompact footprint to fit where space is limited
  • Laser-etched tagging for durability in challenging environments
  • Broad connectivity and ease of use with Micro Motion electronics
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Broad range of meter approvals and certifications, including; CSA, ATEX, IECEx, and NAMUR
  • Ease of selection and configuration with MyEmerson tools
  • Lightweight design for ease of handling and mobile installations
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Micro Motion™ G025M Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter