No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Lunkenheimer-P-P000463

Lunkenheimer Figure F603 Angle Valve

Product Description

The F603 is an angle isolation valve specifically designed for severe service in alumina and mining applications where scale and erosion are present

Features

  • Valves can be reground in-line
  • Designed to ASME B16.34
  • Heavy duty wall and flange thickness well in excess of ASME B16.34 and ASME B16.5
  • Pads for fitting drain ports
  • Tested to API 598
  • Large stem diameters for strength and stiffness
  • Stellite 6 hardfacing as standard on disc and ;seat surfaces
  • Hard facing available on stem
  • Roller or plain bearings fitted to yoke bush - depending upon size
  • Manufactured under quality system ISO 9001:2008, Certificate No. MEL 0929678/A
  • Documentation to EN 10424 1999 Type 3.1B (DIN 50409). Material certification for pressure containing components

Specifications

Certifications
PED
End Connection
Flanged
Material
Carbon Steel
Operating Temperature
Greater Than 400 F (204 C)
Pressure Class
ASME
Process Connection Type
CL600RF, CL300RF, CL150RF
Seat/Seal Type
Metal-to-Metal
Shutoff Class
API 598
Standards
ASME B16.34
Style
Globe Valves
Valve Size Standard
NPS
Valve Type
Angle Valve
Media
Aggressive Liquids/Gases
Stem
Adjustable packing

Documents & Drawings