No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-N100 N100A N110

Fisher™ N100-N100A-N110 Series Bypass Valves

Product Description

N100, N100A, and N110 Series valves are designed for use with propane, butane, and anhydrous ammonia (NH3) at ambient temperatures. A 1/4-inch threaded NPT tapped and plugged boss on the inlet side of the body can be used to install a hydrostatic relief valve or a pressure gauge. They have internal sensing orifices so that no external sensing line is required. These valves are designed for bypass applications on 2 through 4-inch size pumps.

Features

  • Closing Cap
  • Pressure Sensing Orifice
  • Piston Inner Valve
  • Exclusive Venturi Passage
  • UL Listed

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
N100 and N100A Series: 1, 1-1/4, 1-1/2, 2, and 2-1/2-inch FNPT
N110 Series: 3/4 and 1-inch FNPT
Set Pressure Ranges
N100 and N100A Series :
  1 through 1-1/2-inch: 25 to 150 psig / 1,7 to 10,3 bar
  2 and 2-1/2-inch: 25 to 150 psig / 1,7 to 10,3 bar
N110 Series:
   3/4 and 1-inch: 12 to 150 psig / 0,8 to 10,3 bar
Maximum Inlet Pressure
400 psig / 27.6 bar WOG
Temperature Capabilities
-20 to 160°F / -29 to 71°C

Documents & Drawings