Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A range of compact pressure seal gate valves designed according to ASME B16.34 and wall thickness according to API 600.
All range is offered in all the material stated in the ASTM specifications (NACE compliance included), and designed to always guarantee the maximum safety and flow efficiency.
End to end dimensions as per ASME B16.10 (Long pattern for flanged valves, short pattern for Butt welded ends).
Seats are welded in.
Position indicator is offered as standard.
Stellite® gr. 6 overlay on seat and wedge; Stellite® gr. 21 overlay on backseat.
Pressure seal gasket has trapezoidal shape for a low load on bolting, and is supplied in integral metal type.
Standard ISO top mounting for easy assembly of any type of actuator or bevel gear.
Available options: wedge vent hole or overpressure pipe, by-pass, limit switch in open or closed position.
Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.