The FloBoss 107 is a single or multi-run flow computer that is the ideal measurement solution for many natural gas applications that monitor, measure, and control equipment in a remote environment. The FloBoss 107 provides the functions required for various field automation applications delivering accurate AGA calculations, data archival, broad communications support, low power consumption, PID loop control, FST control, and operation over extreme temperatures and many I/O points.
Cause and Effect User Manual (FloBoss 107)
ControlWave Micro Safe Use Instructions
DS800 Development Suite Software
Distributed RTU™ Network Instruction Manual
Emerson Security Deployment Guide for ROC800-Series and FloBoss 107
Equimeter Auto-Adjust Program (for FloBoss 107) User Manual
FloBoss 107 Flow Manager Instruction Manual
FloBoss 107 Flow Manager LCD User Manual
FloBoss 107 Safe Use Instructions
GOST Measurement Application User Manual
Gas Chromatograph Application Module (for FloBoss™ 107 Flow Managers) User Manual
Gas Chromatograph Software Interface Manual
Gas Control Manager Program User Manual (FloBoss 107)
Guide: DS800 QuickStart Guide (for FB107)
IEC 62591 Wireless Interface Instruction Manual
Level Sensor Application Module (for FB107) User Manual
LineGuard™ 2300 Program User Manual (FloBoss 107)
Linear Meter Flow Calculation Program User Manual (For the FloBoss 107)
Liquid Allocation Program for Continuous Flow
Manual: Pure Gas Properties User Manual
Manual: V-Cone Flow Calculation
Manuals & Guides: Annubar Flow Calculation Software
Manuals & Guides: Injection Controller Program User Manual (FB107+ROC800)
Manuals & Guides: Injection Controller Program User Manual (FB107+ROC800)
Micro Motion Coriolis Interface Module User Manual (for ROC800-Series and FloBoss 107 Flow Managers)
Modbus Express Module Instruction Manual (for ROC800-Series and FloBoss 107 Controllers)
ROC Protocol Specifications Manual
ROC Protocol Specifications Manual (for FBx-Series)
ROCLINK 800 Configuration Software User Manual (for FloBoss 107)
Surface Control Manager User Manual (FB107+ROC800)
Tank Manager User Manual (FB107+ROC800)
Water and Steam Properties Calculations
Approval: Measurement Canada (Industry Canada) Approval Cartificate for FloBoss 107
CW EAC (Euro-Asian EAC-Certificate Customs Union)
Certificate: FB107 Electronic Gas Volume Conversion Device Test Report
Class I, Div. 2, Groups A, B, C, D; Type 4 and 4X enclosures, for FloBoss 107
DL8000 EAC (Euro-Asian EAC-Certificate Customs Union)
FB107 EAC (Euro-Asian EAC-Certificate Customs Union)
FB107 EC Declaration of Conformity
FB107 INMETRO Approval
Brochure: DeltaV RTU Connect (for OE 2.83)-Product Overview
Brochure: Expanding Flow Computer Solutions Demonstrating Technology Leadership
Brochure: Modbus Express Module (for FB107 and ROC800)
Brochure: Surface Control Manager (FB107+ROC800)
Brochure: The FloBoss 107 Flow Manager
Brochure: Well Optimization Manager(FB107+ROC800)
Brochure: What’s New in PM Tank Manager?
Brochure: What’s New in PM Well Optimization?
Brochure: What’s New in Well Optimization Manager?|RAS
Coriolis Interface Module Brochure (FB107+ROC800)
Cybersecurity and Emerson's SCADA Solutions for Oil and Gas
Distributed RTU™ Network Brochure (FB107+ROC800)
Flow Capabilities Overview
Flyer: Rosemount 4088B MultiVariable Transmitter
Injection Control Application
SmartProcess Oil
Tank Manager Brochure (FB107+ROC800)
The Wireless IEC62591 RTU Interface
What’s New in Gas Control Manager for the FB107?
What’s New in Local Display Manager?
What’s New in PM Calculation Blocks for the FB107?
What’s New in PM Surface Control Manager for the FB107?
6-Point AO/DO Module (FB107:AODO)
Application Module (FB107:APP)
Communication Modules (FB107:COM)
Discrete Output Relay (DOR) Module (FB107:DOR)
Distributed RTU Network Bundle (FB107:DRN)
Downloads & Drivers: DS800 Development Suite Software (4.1:DS800)
Enhanced Communication Module (FB107:ECM)
FloBoss 107 Flow Manager (FB107)
FloBoss 107E Enclosure Options (FB107:ENC)
IEC 62591 Interface (FB107:62591)
Input/Output Modules (FB107:IO1)
Product Data Sheet: 8-Point AI/DI Module (FB107:AIDI)
Product Data Sheet: Dial-Up Modem (FB107:DIAL)
Product Data Sheet: FloBoss 107 Firmware (FB107:FW1)
Product Data Sheet: HART Module (FB107:HART)
Product Data Sheet: High and Low-Current Power Supplies (PWR)
Product Data Sheet: LCD Touchpad (FB107:LCD)
Product Data Sheet: Multi-Variable Sensor Modules (FB107:MVS)
Product Data Sheet: Network Radio Module (FB107:NRM)
ROC Protocol Specifications Manual (for FBx-Series)
ROCLINK 800 Configuration Software (RL800)
Resistance Temperature Device (RTD) Module (FB107:RTD)
Case Study: ADCO Uses FloBoss 107E for Reliable Measurement of their Mobile Skid for Gas Flow Regulation
Case Study: Emerson Provides Turnkey Wellhead Automation Solution for Marcellus Shale Play Producer
Case Study: Emerson’s Integrated Solution Helps Optimize Shale Production for Producer in Permian Basin
Case Study: Emerson’s Wellpad Automation Improves Shale Well Economics by Managing Annular Flow
Case Study: FloBoss™ 107 Brings High Return on Investment Incorporating Well Optimization Manager
Case Study: Gas Lift Optimization Application Increases Crude Production by 40%
Case Study: Major North American Oil & Gas Producer Uses Emerson’s Wireless Technology to Reduce CAPEX, Trenching Costs and Project Completion Time
Case Study: OpenEnterprise SCADA Helps Monitor and Control City Gas Stations Remotely to Reduce Operation Cost
Data Sheet: FB107: FloBoss 107 Flow Manager and Expansion Rack (5:FB107 Russian)|Emerson
Data Sheet: FB107: IEC 62591 Interface (FB107:62591)(Russian)|Emerson
Data Sheet: FB107: Multi-Variable Sensor Modules (5.3:MVS Russian)|Emerson
FB107: Communication Modules (5.3:COM Russian)
FB107: Input/Output Modules (5.3:IO1 Russian)
Лист технических данных: Интерфейс стандарта IEC 62591 контроллера FloBoss™ 107
Лист технических данных: Контроллер расхода FloBoss FloBoss™ 107 c блоком расширения
Лист технических данных: Многопараметрический датчик MVS205
Лист технических данных: Модули ввода/вывода FloBoss™ 107
Лист технических данных: Модули связи FloBoss™ 107
Лист технических данных: Модуль HART® FloBoss™ 107
Лист технических данных: Сенсорный ЖК-экран FloBoss™ 107
Лист технических данных: Усовершенствованный модуль связи FloBoss™ 107
FB107: Communication Modules (5.3:COM Chinese)
FB107: Firmware (5.2:FW1 Chinese)
FB107: FloBoss 107 Flow Manager and Expansion Rack (5:FB107 Chinese)
FB107: Input/Output Modules (5.3:IO1 Chinese)
FB107: Multi-Variable Sensor (MVS) Modules (5.3:MVS Chinese)
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.