Emerson-P-8115-DO-DC

PAC8000 8-channel Digital Output, 2-60VDC non-isolated, module powered

Product Description

PAC8000 8-channel Digital Output, 2-60VDC non-isolated, module powered

Specifications

Part Number
8115-DO-DC
Output Count, Type & Speed
8 point source; 1mS
Output Rating
2~60VDC; 1ADC; 3A Max/module
Current Consumption
System 125mA Max; Field sum of the loads
Special Capabilities
Discrete or pulsed outputs

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Discrete or pulsed outputs
  • 1A per channel switched current
  • 2?60 V dc bussed field power required