Branson-P-GVX-2HR Clean Vibration Technology Welder

Branson GVX-2HR

Product Description

The GVX-2HR, equiped with Clean Vibration Technology, represents a new level of precision, speed, and consistency in vibration welding. It includes all the major options packages to maximize performance.

Specifications

Head Drive Power Rating
30 kW
Lift Table Max Speed
500 mm/s
Actuation
Servo
Certifications
Designed to CE, ISO, and ANSI norms
Communication Protocol
CANOpen
Cooling System
Air cooled
Data Interface
USB (qty 4), Ethernet

Features

  • Improved weld quality and consistency through continual feedback from closed loop sensors that ensure accuracy and repeatability
  • Lightning-fast cycle time to support high-speed, automated applications
  • Smaller footprint yet larger lift table (1070 x 600 mm) than traditional vibration welders
  • User-friendly industrial PC control with improved operator experience
  • Servo actuation offers reduced maintenance, increased uptime, and around 35% less energy use than similar hydraulic machines.
  • Equipped with dual-axis infrared pre-heat, for applications requiring clean welds with minimized particulates, flash, or other visible contaminants.
  • Local, rapid-response technical expertise and repair service supported by Branson’s worldwide network of facilities

Documents & Drawings