AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001008
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001008
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Cylinder housing consists of a continuous aluminium profile, with pressed in front and rear cover
Easy to clean design preventing the accumulation of dirt
Low length tolerance - up to 60% shorter than standard ISO profile cylinders, which makes the Series CCI (ISO 21287) ideally suited for compact machine designs
Simple sensor assembly along the complete cylinder lengths
Additional configurations possible - features such as special strokes, hollow piston rods, heat-resistant versions, or piston rod extensions can be selected – including documentation and CADs
Available in piston diameters from 16 mm to 100 mm
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.