AVENTICS™ Flexible coupling form B, Series GU3 R413000285

€167.76
QTY:

Product Description

080/100

Specifications

Thread size
M20x1,5
Housing material
Stainless Steel
Screws material
Steel

Documents & Drawings