No image available
No image available
Your request is being processed.
AVENTICS-R412009075

AVENTICS™ Active carbon filter, Series AS5-FLA R412009075

€325.60
QuickShip QuickShip
QTY:

Product Description

AS5-FLA-G100-PBP-NON

Specifications

Parts
Active carbon filter
Reservoir
reservoir, polycarbonate, with PA protective guard
Port
G 1
Nominal flow Qn
1700 l/min
Condensate drain
without
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. achievable compressed air class acc. to ISO 8573-1:2010
- : - : 1
Filter reservoir volume
87 cm³
Filter element
exchangeable
Recommended pre-filtering
0.01 µm
Weight
0.71 kg
Mounting orientation
vertical
Type
Can be assembled into blocks
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Die cast zinc
Material reservoir
Polycarbonate
Material protective guard
Polyamide
Material filter insert
Active carbon

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings