AVENTICS-R412005458

AVENTICS™ Check-choke valve, Series QR1-DBS R412005458

€44.30
QuickShip QuickShip
QTY:

Product Description

QR1-DBS-DA12

Specifications

Port 1
Ø 12
Port 2
Ø 12
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
875 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
push-in fitting
Medium
Compressed air
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
2 piece
Weight
0.114 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material release ring
Polyamide
Material flow control screw
Brass

Features

  • Nominal flows from 60 l/min .. 875 l/min

Documents & Drawings